幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
R-Series V RFV
Temposonics
Linear position sensors for industrial applications
Temposonics® R-Series V
Powered by
CAD模型選擇
{mts/industriesensoren/r_serie_v/r_serie_rfv_asmtab.prj},{NB=RFV B 00150M 01 D58 1 U101(S)},{SCHNITTSTELLE=EtherCAT},{BF=RFV: Flexible sensor rod},{AB=B},{ME=M},{MLVERS=S},{ML=150},{MNR=1},{ANS=D58},{SYS=1: Standard},{AG=U101},{FN=},{OPT=},{BS=-},{MD=},{DL=},{KOD=},{AL=},{AO=-},{MX=0},{INFO=Produktdatenblatt},{PPATH=../r_serie_v/assemblies/r_serie_rfv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
LINA
明細表
NENN
Order code
ⁿ/ₐ
SCHNITTSTELLE
Interface
ⁿ/ₐ
BF
Sensor model
ⁿ/ₐ
SYS
System
ⁿ/ₐ
RFV B 00150M 01 D34 1 A ...
RFV B 00150M 01 D34 1 A ...
Analog
RFV: Flexible sensor rod
1: Standard
RFV B 00150M 01 D70 1 S ...
RFV B 00150M 01 D70 1 S ...
SSI
RFV: Flexible sensor rod
1: Standard
RFV B 00150M 01 D58 1 U1...
RFV B 00150M 01 D58 1 U1...
EtherCAT
RFV: Flexible sensor rod
1: Standard
RFV B 00150M 01 D58 1 U2...
RFV B 00150M 01 D58 1 U2...
EtherNet/IP
RFV: Flexible sensor rod
1: Standard
RFV B 00150M 01 D58 1 U3...
RFV B 00150M 01 D58 1 U3...
POWERLINK
RFV: Flexible sensor rod
1: Standard
RFV B 00150M 01 D58 1 U4...
RFV B 00150M 01 D58 1 U4...
PROFINET
RFV: Flexible sensor rod
1: Standard
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處